Publiceer je producten
R-EVOLUTION Ceramic Tile
R-EVOLUTION Ceramic Tile
R-EVOLUTION Ceramic Tile
R-EVOLUTION Ceramic Tile
R-EVOLUTION Ceramic Tile
R-EVOLUTION Ceramic Tile
R-EVOLUTION Ceramic Tile
R-EVOLUTION Ceramic Tile
R-EVOLUTION Ceramic Tile
R-EVOLUTION Ceramic Tile

    R-EVOLUTION Ceramic Tile

    5.0 van de 5 sterren5.0(7 reviews)

    R-Evolution concrete-effect tiles by Casalgrande Padana are a natural choice if you want to achieve a metropolitan style. In addition to the classic concrete shades, there is a palette of unexpected colours to free your creativity in residential or commercial buildings and even on façades.

    Specificatie
    • R-Evolution is the new collection in cement-effect porcelain stoneware, the result of enthusiastic research into the material and tones.

      Formats: 60x120-30x120-60x60-30x60-90x180-90x90-45x90

      Thicknesses: 9-10mm

      Colours:  12 catalogue colors

      Antibacterial self cleanind Treatment: on request.

    Technische specificatie
    • Unieke ref.casalgrande-padana-r-evolution-ceramic-tile-Concrete-effect
    • ProductfamilieTiles
    • ProductgroepConcrete effect
    • TypeBouwmateriaal
    • Publicatiedatum2021-04-16
    • Editienummer1
    Gerelateerd
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Tegel
    • IFC-classificatieCovering
    • UNSPSC-naamCeramic tiles or flagstones
    • UNSPSC-code30131704
    • Uniclass 2015-codePr_35_93_96_19
    • Uniclass 2015-beschrijvingCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitelCeramic Tiling
    • OmniClass-nummer23-15 17 13 13 13
    • OmniClass-titelCeramic Tile Flooring