Publiceer je producten
Face Brick Aura White

Face Brick Aura White

The klinker Aura white brick is a multicolour brick in different white colours. Their white colour range makes this brick perfect for modern architechtural trends. It´s fired to a high temperature (1.300ºC), obtaining a water absorption less than 6%. we have this brick available smooth and textured
Specificatie
  • Highest quality face brick. Water Absorption ≤ 6 %. Compressive Strenght ≥ 40 N/mm2. Durability against freeze-thaw : F2 (80). Available in different sizes (mm) : 236x113x48.
Technische specificatie
  • Unieke ref.AURA-WHITE
  • ProductfamilieFace Brick
  • ProductgroepClinker
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-03-30
  • Editienummer1
  • Hoogte (mm)48
  • Breedte (mm)237
  • Diepte (mm)113
Gerelateerd
  • HoofdmateriaalBrick
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
  • Nettogewicht (kg)1.65
Classificatie
  • Categorie BIMobjectBouwmaterialen - Metselwerk
  • IFC-classificatieWall
  • UNSPSC-naamCeramic bricks
  • UNSPSC-code30131602
  • Uniclass 2015-codePr_20_93_52_15
  • Uniclass 2015-beschrijvingClay bricks
  • CSI MasterFormat 2014 Code04 21 13
  • CSI MasterFormat 2014 TitelBrick Masonry
  • OmniClass-nummer23-13 21 19 13
  • OmniClass-titelFace Bricks
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls