Publiceer je producten
Face Brick Cibeles White Clinker

Face Brick Cibeles White Clinker

The Klinker Cibeles white brick is a real white brick color through the body, its pure white colour is obtained by mixing especial clays at very high temperature(1.300ºC), in this way we achieve an unalterable white color during decades thanks to its low water absorption (less than 6%)
Specificatie
  • Highest quality face brick. Water Absorption ≤ 6 %. Compressive Strenght ≥ 40 N/mm2. Durability against freeze-thaw : F2 (80). Available in different sizes (mm) : 237x113x48, 287x90x48, 230x70x72, 194x92x57, 230x110x76.
Technische specificatie
  • Unieke ref.CIBELES-BLANCO
  • ProductfamilieFace Brick
  • ProductgroepClinker
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-03-30
  • Editienummer1
  • Hoogte (mm)48
  • Breedte (mm)237
  • Diepte (mm)113
Gerelateerd
  • HoofdmateriaalBrick
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
  • Nettogewicht (kg)1.7
Classificatie
  • Categorie BIMobjectBouwmaterialen - Metselwerk
  • IFC-classificatieWall
  • UNSPSC-naamCeramic bricks
  • UNSPSC-code30131602
  • Uniclass 2015-codePr_20_93_52_15
  • Uniclass 2015-beschrijvingClay bricks
  • CSI MasterFormat 2014 Code04 21 13
  • CSI MasterFormat 2014 TitelBrick Masonry
  • OmniClass-nummer23-13 21 19 13
  • OmniClass-titelFace Bricks
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls