Publiceer je producten
BICSI & ANSI/TIA Secondary Bonding Busbars
BICSI & ANSI/TIA Secondary Bonding Busbars

    BICSI & ANSI/TIA Secondary Bonding Busbars

    4.7 van de 5 sterren4.7(6 reviews)

    Secondary Bonding Busbar (SBB) provides a central bond attachment point for ICT systems located in the data room.

    Hole patterns on Busbars accommodate two-hole lugs per the recommendation of ANSI/BICSI N3-20 and ANSI/TIA-607 standards. Insulators electrically isolate Busbars from the wall or other mounting surfaces, thereby controlling the current path.

    • Mounting brackets are manufactured from high-quality 300 series stainless steel with 3/8” (9.53 mm) diameter mounting holes spaced 5.75” (146.1 mm) apart
    • Busbars mount on the wall, floor or ceiling
    • Ships preassembled
    • Sold individually
    • UL Listed, File E236184, Category KDER (US), KDER7 (Canada)
    • Busbar assemblies with lug kits also available
    • Other configurations available on request

    CPI Online Catalog

    Technische specificatie
    • Unieke ref.cpi-bicsi-ansi-eia-tia_grounding_busbar
    • ProductfamilieComputer Network Equipment
    • ProductgroepGrounding and Bonding
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2014-09-26
    • Editienummer1
    Classificatie
    • Categorie BIMobjectElektronica - Netwerken
    • IFC-classificatieElektrisch element
    • UNSPSC-naamNetwork cable
    • UNSPSC-code26121609
    • Uniclass 2015-codePr_65_72
    • Uniclass 2015-beschrijvingElectrical power products and wiring accessories
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitelElectrical
    • OmniClass-nummer23-35 33 23 13
    • OmniClass-titelVertical Electrical Racks
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution