Publiceer je producten
CCS Combination Cabling Section
CCS Combination Cabling Section

    CCS Combination Cabling Section

    The CCS Combination Cabling Section offers the best of CPI’s cabling sections, but with added design features. This cabling section is double- sided with the front side featuring plastic cable guides (like those used on the MCS Master Cabling Section,) while the back retains the classic VCS Vertical Cabling Section design.

    • 1U cable guides on the front designed for fanning and managing patch cords
    • Open cabling section on the rear provides easy access and routes cable bundles feeding into the back of patch panels
    • Edge-protected pass through ports make it easy to route cable from front to back; vertical slots along the center separator secure cable bundles neatly with optional Saf-T-Grip® Cable Management Straps
    • Plastic Cable Guides meet UL 94V-O Flame Resistant standards
    • Innovative SwitchGate Door/Cover (front) is easily opened from the right or left and can be removed so that cable does not have to thread through guides
    • Attach to Standard Racks, Universal Racks, QuadraRackor Adjustable QuadraRack frames
    • Mounting hardware and doors are included


    Technische specificatie
    • Unieke ref.cpi-ccs_combination_cabling_section
    • ProductfamilieComputer Network Equipment
    • ProductgroepCable Management
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2014-12-18
    • Editienummer1
    Classificatie
    • Categorie BIMobjectElektronica - Netwerken
    • IFC-classificatieElektrisch element
    • UNSPSC-naamNetwork cable
    • UNSPSC-code26121609
    • Uniclass 2015-codePr_65_72
    • Uniclass 2015-beschrijvingElectrical power products and wiring accessories
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitelElectrical
    • OmniClass-nummer23-35 33 23 13
    • OmniClass-titelVertical Electrical Racks
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution