Publiceer je producten
Evolution® Horizontal Cable Manager
Evolution® Horizontal Cable Manager

    Evolution® Horizontal Cable Manager

    Evolution® Horizontal Cable Manager

    Use Evolution® Horizontal Cable Managers above and below patch panels and network switches to organize and store cables. Horizontal managers include plastic T-shaped cable guides to organize patch cords and jumper cords as the cords enter and exit the manager to make individual equipment connections. The snap-on cover matches the door styling on the vertical manager. Swing the cover-up or down to access cables; the cover stays in the open position while cabling. Three edge-protected, oval-shaped pass-through ports allow patch cords to pass front-to-rear. Horizontal managers are available in three heights.

    Key Features and Benefits
    •T-shaped cable guides to organize patch cords and jumper cords
    •Available in four heights, one width, and one depth.
    •Contoured front door with snap-hinges and longitudinal center feature contrasting aluminum finish
    •Three 1.25”H x 2.12”W (31 mm x 53 mm) edge-protected oval cable pass-through ports at the rear of the cable manager
    •Improved T-shaped cable guides decrease deflection when loaded with cables; especially important when deploying Cat 6a cable
    •Rounded edges on the cable guides protect cables as they enter and exit the storage space
    •Snap-On cover opens up or down and stays in the open position
    •Tool-less snap-together assembly is simple and quick

    Technische specificatie
    • Unieke ref.cpi-evolution_horizontal_cable_management
    • ProductfamilieComputer Network Equipment
    • ProductgroepCable Management
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2014-09-26
    • Editienummer1
    Classificatie
    • Categorie BIMobjectElektronica - Netwerken
    • IFC-classificatieElektrisch element
    • UNSPSC-naamNetwork cable
    • UNSPSC-code26121609
    • Uniclass 2015-codePr_65_72
    • Uniclass 2015-beschrijvingElectrical power products and wiring accessories
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitelElectrical
    • OmniClass-nummer23-35 33 23 13
    • OmniClass-titelVertical Electrical Racks
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution