Publiceer je producten
Heavy Duty Equipment Shelf for 6" (150 mm) Channel

Heavy Duty Equipment Shelf for 6" (150 mm) Channel

This shelf was added as a result of requests from users of our popular 6”D (150 mm) Standard Racks. The shelf holds heavy equipment such as laser printers, large CPUs, power supplies, etc. This shelf will also mount on Seismic Frame® Two Post Rack. 19” version holds equipment up to 17.75”W x 19.8”D (450.9 mm x 503.4 mm). Fits Standard Rack 6”D (150 mm) and Seismic Frame® Two Post Rack. Made of strong, lightweight aluminum; supports up to 200 lb (90.7 kg).

CPI Online Catalog

Technische specificatie
  • Unieke ref.cpi-heavy_duty_shelf_6
  • ProductfamilieComputer Network Equipment
  • ProductgroepRack Systems
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2014-09-26
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektronica - Netwerken
  • IFC-classificatieElektrisch element
  • UNSPSC-naamNetwork cable
  • UNSPSC-code26121609
  • Uniclass 2015-codePr_65_72
  • Uniclass 2015-beschrijvingElectrical power products and wiring accessories
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitelElectrical
  • OmniClass-nummer23-35 33 23 13
  • OmniClass-titelVertical Electrical Racks
  • CSI UniFormat II-codeD5010
  • CSI UniFormat II-titelElectrical Service and Distribution