Publiceer je producten
Low Profile Fixed Shelf

Low Profile Fixed Shelf

Shelf provides a space-saving and money-saving alternative for storing non-rack mounted equipment without sacrificing CPI Style. This unique telescoping design delivers between 20" and 36" of continuous support for up to 100 pounds of equipment in less than 1 RMU of rack-mount space!

  • Shelf bracket provides front and rear support, attaching with single screw to mounting rails
  • Available in 19" & 23" EIA widths, providing 17.5" & 21.5" surface space respectively
  • Made of 16-gauge cold rolled steel, finished with semi gloss polyester-hybrid powder coat paint
  • Available in solid and vented
  • 19"W versions are UL Listed 60950 (File E227626)
Technische specificatie
  • Unieke ref.cpi-low_profile_fixed_shelf
  • ProductfamilieComputer Network Equipment
  • ProductgroepCabinet and Enclosure Systems
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2014-09-26
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektronica - Netwerken
  • IFC-classificatieElektrisch element
  • UNSPSC-naamNetwork cable
  • UNSPSC-code26121609
  • Uniclass 2015-codePr_65_72
  • Uniclass 2015-beschrijvingElectrical power products and wiring accessories
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitelElectrical
  • OmniClass-nummer23-35 33 23 13
  • OmniClass-titelVertical Electrical Racks
  • CSI UniFormat II-codeD5010
  • CSI UniFormat II-titelElectrical Service and Distribution