Publiceer je producten
Universal Horizontal Cable Manager
Universal Horizontal Cable Manager
Universal Horizontal Cable Manager
Universal Horizontal Cable Manager
Universal Horizontal Cable Manager

    Universal Horizontal Cable Manager

    Universal Horizontal Cable Manager creates an attractive and highly functional horizontal pathway for patch cords and multimedia applications using coax, copper and fiber optic cables. After routing the cables or cords, simply snap on the cover for a clean, professional appearance.

    Features include: 

    • Snap-on cover that is easy to use and open 180° up or down with adjacent installation
    • Patented cable guide fingers at 1.75” intervals for proper cable bend radius and organization of patch cords
    • Flanged pass-through slots to route cables to the back
    • Provides easy alignment, a clear cable pathway and a consistent look
    • Available in 19” and 23” widths, 1U, 2U and 3U heights, and single-sided or double-sided versions to organize front and/or rear cables
    Technische specificatie
    • Unieke ref.cpi-universal_horizontal_cable_manager
    • ProductfamilieComputer Network Equipment
    • ProductgroepCable Management
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2014-12-18
    • Editienummer1
    Classificatie
    • Categorie BIMobjectElektronica - Netwerken
    • IFC-classificatieElektrisch element
    • UNSPSC-naamNetwork cable
    • UNSPSC-code26121609
    • Uniclass 2015-codePr_65_72
    • Uniclass 2015-beschrijvingElectrical power products and wiring accessories
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitelElectrical
    • OmniClass-nummer23-35 33 23 13
    • OmniClass-titelVertical Electrical Racks
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution