Publiceer je producten
Oberon™ H-Plane™ Right-Angle Surface Mounts 1011-00-WH
Oberon™ H-Plane™ Right-Angle Surface Mounts 1011-00-WH

    Oberon™ H-Plane™ Right-Angle Surface Mounts 1011-00-WH

    Achieve optimal wireless coverage by mounting Wi-Fi AP in preferred horizontal orientation on walls .This H-Plane™ right-angle mounting bracket has a hinged, snap-down cover and sidewalls to help conceal cabling and can be placed directly over data outlet.  Mounting features for Cisco and Aruba Networks APs, and includes universal T-bar for most other vendors’ APs. Attractive powder-coated steel finish. Ideal for hard lid environments such as hotels and retails spaces.

    Specificatie
      • Design: Wedge shaped right-angle mounting bracket with cover for securing Wi-Fi APs on walls. Designed to mount the AP in the preferred horizontal orientation. Accommodates most vendors’ APs
      • Knockouts on two sidewalls for 1 in. trades size conduit connectors
      • Hinged cover to conceal cabling
      • Mounting features to directly attach Cisco, Meraki, and Aruba APs. Also Includes adjustable T-bar bracket for attaching most vendors’ APs
      • Construction: 20 ga. white powder-coated steel
    Technische specificatie
    • Unieke ref.oberon-1011-00-wh
    • ProductfamilieCellular Wireless Solutions
    • ProductgroepOberon Wireless Mounts and Enclosures
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-06-16
    • Editienummer1
    • Hoogte (inch)7
    • Breedte (inch)5
    • Diepte (inch)9
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)3
    Classificatie
    • Categorie BIMobjectElektronica - Netwerken
    • UNSPSC-naamData Voice or Multimedia Network Equipment or Platforms and Accessories
    • UNSPSC-code4322
    • Uniclass 2015-codePr_65_70_15
    • Uniclass 2015-beschrijvingCommunications cables and accessories
    • CSI MasterFormat 2014 Code27 21 33
    • CSI MasterFormat 2014 TitelData Communications Wireless Access Points
    • OmniClass-nummer23-37 13 15 29
    • OmniClass-titelLocal Area Network Wireless Devices
    • CSI UniFormat II-codeD5030
    • CSI UniFormat II-titelCommunications & Security