Publiceer je producten
Oberon™ In-Plane™ Recessed Mounts 1042
Oberon™ In-Plane™ Recessed Mounts 1042
Oberon™ In-Plane™ Recessed Mounts 1042
Oberon™ In-Plane™ Recessed Mounts 1042
Oberon™ In-Plane™ Recessed Mounts 1042

    Oberon™ In-Plane™ Recessed Mounts 1042

    Oberon™ In-Plane™ Recessed Mounts 1042 offers the simplest way to mount access points and antennas from most leading vendors into existing hard (drywall/sheetrock) ceilings up to 1.5 in. thick, for an aesthetic, professional installation. A cutout is made in the ceiling and the all metal back-box is fastened into the ceiling. The AP fastens to the appropriate trim, and the AP/trim attaches to the to the back-box with torsion springs. The AP is recessed into the ceiling much like a recessed light fixture, with only the front face exposed for optimal wireless coverage. The AP trim is easily swapped for new trim when AP brand or model changes.

    Specificatie
    • Features & Benefits

      • Install and conceal APs and antennas from most vendors into existing construction hard ceiling environments
      • AP and antennas mount flush to the ceiling, providing an aesthetic, professionally installed appearance
      • Easy to install, no lose hardware

      Technical Specifications

      • Design: Economical, recessed hard ceiling installation kit for APs and antennas. For pre-existing drywall, sheetrock, gypsum board ceiling (remodeling or old construction). AP mounts in interchangeable bracket and trim, providing a professional finish. (Model 1042-FL and -FLRD only: AP mounts inside recessed box, and ABS plastic cover fastens to recessed box with torsion springs, providing a low profile, professional finish). Designed for all leading vendors’ APs and antennas, as identified in specifications
      • Performance: UL listed for low voltage applications, and designed to meet NEC300-22 and 300-23 for plenum installations. De-rate AP operating temperature range by 10°C when mounted in enclosure
      • AP/antenna bracket and trim is interchangeable for other APs or antennas, without removing back-box. Trim attaches with torsion spring
      • Model 1042-FL and -FLRD only: ABS plastic cover is paintable and is virtually transparent to wireless signals. Plastic covers are interchangeable with other Oberon vendor specific AP trims
      • Model 1042-ANTMNT only: White powder coated steel antenna mounting plate. 1 in. knockouts for up to five ceiling mounted antennas from most vendors. Also can be used as a temporary blanking plate
      • Firestop grommet for insertion into back-box, large enough for 2 Cat6A cables
      • 1 in. trade size knockouts in two walls
      • Adjustable hanger wire to support enclosure and installed equipment independent of the ceiling system
      • Swivel fasteners secure enclosure into pre-existing hard ceiling panels .75 inch thick or less
      • Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance
      • Construction: 20 ga. galvanized steel back-box, white powder coated steel trims. Model 1042-FL and -FLRD only: UL 94-5VA ABS Plastic cover
      • Constructed to be compliant with City of Chicago Environmental Air (CCEA) plenum requirements
      • Maximum weight inside enclosure is 25 lbs.
      • Size: Back-box is 11 x 11 x 3 in. (280 x 280 x 76 mm). -FL Cover: 13.5 in. x 13.5 in. -FLRD Cover: 16.5 in. round
      • Suitable for both North American and European (metric) ceilings
      • Made in the USA
    Technische specificatie
    • Unieke ref.oberon-1042
    • ProductfamilieCellular Wireless Solutions
    • ProductgroepOberon Wireless Mounts and Enclosures
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-01-11
    • Editienummer1
    • Hoogte (inch)7
    • Breedte (inch)5
    • Diepte (inch)9
    Gerelateerd
    • HoofdmateriaalABS
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)3
    Classificatie
    • Categorie BIMobjectElektronica - Netwerken
    • UNSPSC-naamData Voice or Multimedia Network Equipment or Platforms and Accessories
    • UNSPSC-code4322
    • Uniclass 2015-codePr_65_70_15
    • Uniclass 2015-beschrijvingCommunications cables and accessories
    • CSI MasterFormat 2014 Code27 21 33
    • CSI MasterFormat 2014 TitelData Communications Wireless Access Points
    • OmniClass-nummer23-37 13 15 29
    • OmniClass-titelLocal Area Network Wireless Devices
    • CSI UniFormat II-codeD5030
    • CSI UniFormat II-titelCommunications & Security