Publiceer je producten
Oberon™ Wi-Tile™ Ceiling Enclosures 1047-LPDOME
Oberon™ Wi-Tile™ Ceiling Enclosures 1047-LPDOME

    Oberon™ Wi-Tile™ Ceiling Enclosures 1047-LPDOME

    Economical, locking, 2 x 2 ft. (593 x 593 mm) suspended ceiling Wi-Tile™ enclosure mounts and secures Wi-Fi and Small Cell APs flush to the ceiling. This steel enclosure replaces a standard ceiling tile, and its’ larger back-box is suitable for larger APs and antennas. APs are mounted in the door, or inside the models with the ABS or frosted polycarbonate plastic dome. The interchangeable door simplifies AP and antenna moves, adds, and changes. Styles available for both standard flush grid and recessed grid ceilings (-T), and for both North American and European (metric) ceiling systems.

    Specificatie
      • Design: Economical ceiling tile enclosure designed for Wi-Fi APs with integrated antennas. Fits into standard 2 x 2 ft. U.S. ceiling grid. Doors available for all leading AP vendor’s models (see Oberon’s Model 1047 configuration guide)
      • Performance: UL listed for low voltage applications, and designed to meet NEC300-22 and 300-23 for plenum installations. OSHPD approved, OPM-0110-13. De-rate AP operating temperature range by 6°C when mounted in enclosure
      • Locking, quick release interchangeable door for migration to other APs. Large door permits migration to large APs and domes
      • Firestop grommet for insertion into back-box, large enough for 2 Cat 6A cables
      • 1 in. trade size knockouts in four walls
      • Construction: 20 ga. galvanized steel back-box. 18 ga. white, powder-coated steel flange and door. Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance
      • Models with plastic domes- Model 1047-LPDOME only: UL 94-5VA ABS plastic dome. Model 1047-FPDOME only: UL 94-5VA Frosted Polycarbonate plastic dome. Domes are virtually transparent to wireless signals
      • Constructed to be compliant with City of Chicago Environmental Air (CCEA) plenum requirements
      • Enclosure must be supported by the building structure, independent of the suspended ceiling, per NEC paragraph 300.11. Includes hanger wire
      • Maximum weight inside enclosure is 25 lbs.
      • For recessed grid ceilings, specify ‘–T’ for tegular flange units
    Technische specificatie
    • Unieke ref.oberon-1047-lpdome
    • ProductfamilieCellular Wireless Solutions
    • ProductgroepOberon Wireless Mounts and Enclosures
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-06-16
    • Editienummer1
    • Hoogte (inch)23.75
    • Breedte (inch)23.75
    • Diepte (inch)3.05
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalABS
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)17.5
    Classificatie
    • Categorie BIMobjectElektronica - Netwerken
    • UNSPSC-naamData Voice or Multimedia Network Equipment or Platforms and Accessories
    • UNSPSC-code4322
    • Uniclass 2015-codePr_65_70_15
    • Uniclass 2015-beschrijvingCommunications cables and accessories
    • CSI MasterFormat 2014 Code27 21 33
    • CSI MasterFormat 2014 TitelData Communications Wireless Access Points
    • OmniClass-nummer23-37 13 15 29
    • OmniClass-titelLocal Area Network Wireless Devices
    • CSI UniFormat II-codeD5030
    • CSI UniFormat II-titelCommunications & Security