Publiceer je producten
Oberon™ Wi-Tile™ Ceiling Enclosures 1074-SC-04-DOME
Oberon™ Wi-Tile™ Ceiling Enclosures 1074-SC-04-DOME

    Oberon™ Wi-Tile™ Ceiling Enclosures 1074-SC-04-DOME

    Oberon™ Wi-Tile™ Ceiling Enclosures 1074-SC-04-DOME | The locking Oberon™ Wi-Tile™ Ceiling Enclosures 1074 suspended ceiling Wi-Tile™ enclosure mounts and secures Small Cell access points (APs), Wi-Fi APs, and general-purpose telecom gear, into suspended ceilings. The enclosure replaces a standard 2 x 2 ft. ceiling tile and must be supported by the ceiling structure. Mount and protect up to four APs and their antennas. This series includes a convenient swing-down panel that permits easy access to APs and allows the APs to be mounted at the desired depth within the enclosure for optimum wireless coverage. Available with either a metal door for mounting antennas or an ABS plastic dome for mounting AP and antennas inside the enclosure. UL Listed. 

    Specificatie
      • Design: General purpose telecommunications, ceiling-mounted, consolidation enclosure, shall be a locking, 2 x 2 ft. (610 x 610 mm) ceiling tile enclosure designed to accommodate up to 4 Wi-Fi or Small Cell wireless APs and antennas. Suitable for non-plenum rated equipment
      • Performance: UL-Listed and designed to satisfy National Electric Code (NEC) paragraphs 300-22 and 300-23 for installation in the air handling space. OSHPD approved
      • Swing down mounting panel for mounting up to four access points from most vendors (Patent Pending)
      • Fully hinged locking door, keyed alike. Contact Oberon customer service for uniquely keyed enclosures
      • Model 1074-SC-__-DOME has a vented UL 94-5VA ABS Plastic dome, which is virtually transparent to wireless signals
      • Model 1074-SC-06-ANT has a vented metal door with openings for multiple external antennas
      • Includes four 1 in. trade size firestop grommets for cable egress openings
      • Construction: White, 10 ga. powder-coated aluminum back-box and flange, white, 10 ga. powder-coated aluminum door. Swing down panel is galvanized steel
      • Enclosure shall be supported by the building ceiling structural system, not tile grid work
      • Maximum weight inside enclosure is 25 lbs.
    Technische specificatie
    • Unieke ref.oberon-1074-sc-04-dome
    • ProductfamilieCellular Wireless Solutions
    • ProductgroepOberon Wireless Mounts and Enclosures
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-06-16
    • Editienummer1
    • Hoogte (inch)23.75
    • Breedte (inch)23.75
    • Diepte (inch)4.5
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalABS
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)26.5
    Classificatie
    • Categorie BIMobjectElektronica - Netwerken
    • UNSPSC-naamData Voice or Multimedia Network Equipment or Platforms and Accessories
    • UNSPSC-code4322
    • Uniclass 2015-codePr_65_70_15
    • Uniclass 2015-beschrijvingCommunications cables and accessories
    • CSI MasterFormat 2014 Code27 21 33
    • CSI MasterFormat 2014 TitelData Communications Wireless Access Points
    • OmniClass-nummer23-37 13 15 29
    • OmniClass-titelLocal Area Network Wireless Devices
    • CSI UniFormat II-codeD5030
    • CSI UniFormat II-titelCommunications & Security