Publiceer je producten
Oberon™ NetPoint ™ Bollards 3032
Oberon™ NetPoint ™ Bollards 3032
Oberon™ NetPoint ™ Bollards 3032

    Oberon™ NetPoint ™ Bollards 3032

    Oberon™ NetPoint ™ Bollards 3032

    Oberon’s NetPoint™ 3032 Wireless Bollard is a cost-effective way to extend wireless and Wi-Fi coverage into auditoriums, sports venues, courtyards, malls, and campus open areas permanently or temporarily. The Wireless bollard can be used to mount Wi-Fi APs and antennas in locations where mounting on buildings or light poles is aesthetically unacceptable. The bollard is designed to protect APs and antennas from weather and tampering. The polyethylene thermoplastic cylinder is virtually transparent to wireless signals. Large enough for APs, omnidirectional and directional antennas, and associated equipment from most vendors.

    Specificatie
      • Design: Cylindrical polyethylene plastic Wi-Fi bollard. Designed to protect APs and antennas in outdoor public spaces. Designed for permanent or temporary low voltage installations. Fiberglass interior equipment stand for mounting APs and antennas minimizes impact on wireless signals
      • Performance: Designed to protect equipment from tampering, spilling liquids and weather. NEMA 3R performance for indoor/ outdoor environments. Polyethylene plastic bollard is virtually transparent to wireless signals
      • Anchors to pre-installed concrete pedestal. Cabling is conducted through conduit in pedestal. Or, temporary anchorage with ground or asphalt screws (not included)
      • Available in 14 standard colors
      • Includes anchor base, equipment stand, hardware to fasten APs and antennas. Tamper resistant hardware
      • Construction: nominally 0.25 in. thick, UV and cleaning chemical resistant UL-94HB Polyethylene plastic. Zinc coated, 0.25 in. thick steel anchor base. Fiberglass equipment mounting stand
    Technische specificatie
    • Unieke ref.oberon-3032-00-bollard
    • ProductfamilieCellular Wireless Solutions
    • ProductgroepOberon Wireless Mounts and Enclosures
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-06-16
    • Editienummer1
    • Hoogte (inch)60
    • Breedte (inch)11.5
    • Diepte (inch)11.5
    Gerelateerd
    • HoofdmateriaalGlasvezel
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)27
    Classificatie
    • Categorie BIMobjectElektronica - Netwerken
    • UNSPSC-naamData Voice or Multimedia Network Equipment or Platforms and Accessories
    • UNSPSC-code4322
    • Uniclass 2015-codePr_65_70_15
    • Uniclass 2015-beschrijvingCommunications cables and accessories
    • CSI MasterFormat 2014 Code27 21 33
    • CSI MasterFormat 2014 TitelData Communications Wireless Access Points
    • OmniClass-nummer23-37 13 15 29
    • OmniClass-titelLocal Area Network Wireless Devices
    • CSI UniFormat II-codeD5030
    • CSI UniFormat II-titelCommunications & Security