Publiceer je producten
MBC BacNet Converter

MBC BacNet Converter

The Chromalox Multiple BACnet Converter module is for customers needing to communicate between their Building Management Systems (BMS) and the CTC or CIP Heat Trace Controllers. The unit comes pre-programmed with CTC or CIP profiles for easy integration in a BMS system. The MBC consists of a NEMA 4X enclosure with a clear lid for easy visibility of the unit. The unit comes prewired to a power supply to allow for easy connection to power.

Specificatie
    • Converts Modbus to BACNet MS/TP or BACnet IP
    • Includes Power Supply, DIN Rail Mounting
    • No Configuration Files Needed
    • Plug-and-play Industrial or Building Automation Protocol Package
    • BTL Marked (BacNet International’s Certification)
    • Supports Multiple Devices in a Daisy Chain Configuration
Technische specificatie
  • Unieke ref.chromalox-mbc-bacnat-converter
  • ProductfamilieCommercial
  • ProductgroepModbus to BACnet Protocol Converter
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-10-29
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • CSI MasterFormat 2014 Code25 12 16
  • CSI MasterFormat 2014 TitelDirect-Protocol Integration Network Gateways