Publiceer je producten
RTAS Ambient Sensing : DL Temperature Controls

RTAS Ambient Sensing : DL Temperature Controls

The DL Series Single Point On/Off Temperature Controls from Chromalox represent the state of the art in heat tracing with ambient sensing control. These high-quality models combine temperature control and power connection in a convenient, easy to use and economical package.

Specificatie
  •  Ambient Sensing Thermostat

    • ElectroMechanical Control
    • Rugged, Corrosion Resistant Construction
    • NEMA 4X Design with Corrosion and Weather Resistant Ryton® Construction
    • Ambient Sensing
      - 120 - 480 Vac
      - 0 - 225°F Temp. Rating
      - 9/16" OD x 4" SS Probe
      - Ordinary  Area Approvals
    • Third Party Approvals: UL and CSA Approved
Technische specificatie
  • Unieke ref.chromalox-rtas-ambient-sensing-thermostat
  • ProductfamilieCommercial
  • ProductgroepMechanical Thermostats
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-10-29
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPolymeer composiet versterkt met glasvezel
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektra - Toegangscontrole
  • IFC-classificatieRegelaar
  • UNSPSC-naamElectrical controls and accessories
  • UNSPSC-code391215
  • Uniclass 2015-codePr_75_50_18
  • Uniclass 2015-beschrijvingControllers and control panels
  • CSI MasterFormat 2014 Code22 05 33
  • CSI MasterFormat 2014 TitelHeat Tracing for Plumbing Piping
  • OmniClass-nummer23-35 25 23
  • OmniClass-titelElectrical Control Panels
  • CSI UniFormat II-codeD3060
  • CSI UniFormat II-titelControls and Instrumentation