Publiceer je producten
UMC Multiple Entry Power Connection Box
UMC Multiple Entry Power Connection Box

    UMC Multiple Entry Power Connection Box

    NEMA 4X rated junction box designed to connect two or three SRL, SRP, SRM/E and CWM cables to customer supplied power wiring. This kit provides water-resistant cable entry, enclosure support, terminal block and a water-resistant, corrosion-resistant wiring enclosure. In addition to splicing or teeing cables, this model can be used to provide power connection to up to three cables from one connection kit. A pipe strap (PS series) is required to attach this model to a pipe. Small pipe adapter is available for pipe size less than 1-1/2”.

    Kit Dimensions: 9.78"H x 8.69"W x 3.6"D

    Kit Includes:

    • 1 Junction box with din rail and terminal block
    • 1 Compression fitting
    • 1 Locknut
    • 3 Silicone termination boots
    • 1 Pipe standoff
    • 1 O-ring
    • 1 Self-regulating cable grommet
    • 1 Constant wattage cable grommet
    • 1 Self-regulating cable grommet insert
    • 1 Constant wattage cable grommet insert
    Specificatie
      • NEMA 4X
      • Entry for up to 3 Cables
      • Power, Splice, or Tee Connection
      • 3/4” Conduit Hub Opening
      • Use With: SRL, SRP, SRM/E, CWM, SRF, HWM
      • Third-party certifications: CSA, FM, ATEX, and IECEx
    Technische specificatie
    • Unieke ref.chromalox-umc-multiple-entry-power-connection-box
    • ProductfamilieIndustrial
    • ProductgroepHeat Trace Connection Kits
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-10-05
    • Editienummer1
    • Hoogte (inch)9.78
    • Breedte (inch)8.69
    • Diepte (inch)3.6
    Gerelateerd
    • HoofdmateriaalPolymeer composiet versterkt met glasvezel
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)4
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Bedieningspanelen
    • IFC-classificatieAansluitdoos
    • UNSPSC-naamElectrical cable and accessories
    • UNSPSC-code261216
    • Uniclass 2015-codePr_65_72_97_27
    • Uniclass 2015-beschrijvingElectrical connection boxes
    • CSI MasterFormat 2014 Code40 41 00
    • CSI MasterFormat 2014 TitelProcess Piping and Equipment Heat Tracing
    • OmniClass-nummer23-35 33 15
    • OmniClass-titelElectrical Junction Boxes
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution