Publiceer je producten
UPC Power Connection Kit
UPC Power Connection Kit

    UPC Power Connection Kit

    NEMA 4X rated junction box designed to connect SRL, SRP, SRM/E and CWM cables to customer supplied power wiring. This kit provides water-resistant cable entry for one cable, enclosure support, terminal block, and a water-resistant corrosion-resistant wiring enclosure with a 3/4” opening to accept a conduit hub (CCH-2 or equal). A pipe strap (PS Series) is required to attach this model to a pipe. Small pipe adapter is available for pipe size less than 1-1/2”.

    Kit Dimensions: 9.78”H x 4.78”W x 3.6”D

    Kit Includes:

    • 1 Junction box with DIN rail & terminal block
    • 1 Compression fitting
    • 1 Locknut
    • 1 Silicone termination boot
    • 1 Pipe standoff
    • 1 O-ring
    • 1 Self-regulating cable grommet
    • 1 Constant wattage cable grommet
    Specificatie
      • NEMA 4X
      • Entry for 1 Cable
      • 3/4” Conduit Hub Opening
      • Lighted or Non-Lighted
      • Use With: SRL, SRP, SRM/E, CWM, SRF, HWM
      • Third-party certifications: UL Listed, CSA, FM, ATEX
    Technische specificatie
    • Unieke ref.chromalox-upc-power-connection-kit
    • ProductfamilieIndustrial
    • ProductgroepHeat Trace Connection Kits
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-10-05
    • Editienummer1
    • Hoogte (inch)9.78
    • Breedte (inch)4.78
    • Diepte (inch)3.6
    Gerelateerd
    • HoofdmateriaalPolymeer composiet versterkt met glasvezel
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)2
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieAansluitdoos
    • UNSPSC-naamElectrical cable and accessories
    • UNSPSC-code261216
    • Uniclass 2015-codePr_65_72_97_27
    • Uniclass 2015-beschrijvingElectrical connection boxes
    • CSI MasterFormat 2014 Code40 41 00
    • CSI MasterFormat 2014 TitelProcess Piping and Equipment Heat Tracing
    • OmniClass-nummer23-35 33 15
    • OmniClass-titelElectrical Junction Boxes
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution