Publiceer je producten
Fail-Safe FCB Center Basket

Fail-Safe FCB Center Basket

A recessed center basket fixture that is both stylish and functional. Choose from a variety of decorative inlays, add a functional wipe down door, or specify the wet location option for use in medical, commercial, retail, education, or numerous other applications

Specificatie
    • 6 decorative inlay choices to put the finishing touch on the project
    • Clear acrylic or polycarbonate bottom lens available
    • Wet location under covered ceiling available
    • Anti-microbial paint finish available on exposed surfaces
    • 2x2, 2x4, 1x4 sizes
    • Security latch available, standard or tamper-resistant
    • Gasketing available on lens, housing, and/or door frame
Technische specificatie
  • Unieke ref.cooperlighting-fail-safe-fcb-center-basket
  • ProductfamilieLighting
  • ProductgroepFail-Safe
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-12-18
  • Editienummer1
Classificatie
  • Categorie BIMobjectVerlichting - Medische verlichting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures