Publiceer je producten
Fail-Safe ORL Operating Room Recessed

Fail-Safe ORL Operating Room Recessed

ORL, operating room light, provides supplemental, asymmetric / symmetric lighting in the surgical suite / operating room. Typically positioned around the perimeter, the ORL is available in 2x2, 2x4, and 1x4 sizes, IP66 compliant, wet location listed, NSF rated, MILSTD 461G compliant - and is the perfect choice for the sophisticated surgical suite. Choose green LEDs for variety of benefits also.
Specificatie
    • IP66 rated standard
    • MILSTD 461G available
    • NSF listed
    • 2x2, 2x4, 1x4 sizes
    • Up to 28,000 lumens
    • Variety of lenses
    • Multiple lumen packages
    • 3000, 3500, 4000, 5000K CCT
    • Grid or flange
Technische specificatie
  • Unieke ref.cooperlighting-fail-safe-orl-operating-room-recessed
  • ProductfamilieLighting
  • ProductgroepRecessed Luminaire
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-02-02
  • Editienummer1
Classificatie
  • Categorie BIMobjectVerlichting - Medische verlichting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures