Publiceer je producten
Shaper 674 Series Luminous Vertical Wall Sconce

Shaper 674 Series Luminous Vertical Wall Sconce

674 Series is a versatile, functional, decorative, and performing wall sconce with a linear, vertical form. The 674 has an acrylic lens along with metallic trim and fins that are specification-grade and perfect for commercial applications. The 674 is available with an integral LED light source, and offers 6 metallic paint finishes in 3 standard sizes. The aesthetic choices of horizontal or vertical trim bars add an appealing option. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The 674 Series is also ADA compliant. The Shaper 600's are known for performance, durability, and clean aesthetic delivery with lumen performance you can count on.
Technische specificatie
  • Unieke ref.cooperlighting-wall-shaper-674-series-led
  • ProductfamilieLuminaries for Internal Lighting
  • ProductgroepShaper™ 674 Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2013-04-25
  • Editienummer1
Classificatie
  • Categorie BIMobjectVerlichting - Verlichting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures