Publiceer je producten
Shades 2.0
Shades 2.0
Shades 2.0
Shades 2.0
Shades 2.0
Shades 2.0

    Shades 2.0

    Offering a palette of 13 sophisticated hues is a modern take on must-have neutrals, Shades 2.0 covers the gamut from cool to warm, light to dark. Choose field tiles in 6x24, 12x24, 24x24 and 24x48—an addition that makes Shades 2.0 suitable for even the largest of spaces.

    As part of the design evolution, Shades 2.0 also offers a multi-directional graphic in a new patterned accent tile in a 12x12 right triangle for creating a bold aesthetic. Also available, there is a 2x2 unpolished solid mosaic or 1x3 semi-polished mosaic in cool or warm blends. Complete your installation with 4x24 bullnose or 6x12 cove base.

    Neem contact op met Crossville

    Technische specificatie
    • Unieke ref.shades-2-point-0-porcelain-stone-tile
    • ProductfamilieTile
    • ProductgroepPorcelain Stone
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-10-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPorselein
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectVloeren - Tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitelCeramic Tiling
    • OmniClass-nummer23-15 17 13 13 13 11
    • OmniClass-titelCeramic Mosaic Tile Flooring