Publiceer je producten
Automatic Transfer Switches
Cummins

Automatic Transfer Switches

4.1 van de 5 sterren4.1(7 reviews)

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

Cummins Power Generation offers several automatic transfer switch product lines for use in switching power between two services and with the needs of your application. PowerCommand® transfer switches round out the essential parts of a complete power system from Cummins Power Generation. These microprocessor-based components are designed to function together with a PowerCommand generator set as a seamless power system to deliver reliability, performance and cost effectiveness.

These microprocessor-based controls optimize performance and simplify operation and service in over 100,000 installations worldwide.
Technische specificatie
  • Unieke ref.cummins-switches
  • ProductfamilieSwitches
  • ProductgroepAutomatic Transfer Switches
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2012-05-09
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektra - Schakelapparatuur
  • IFC-classificatieElektrisch circuit
  • UNSPSC-naamSwitchgear systems
  • UNSPSC-code39121105
  • Uniclass 2015-codePr_60_70_48_05
  • Uniclass 2015-beschrijvingAutomatic transfer switching equipment (TSE)
  • CSI MasterFormat 2014 Code26 36 00
  • CSI MasterFormat 2014 TitelTransfer Switches
  • OmniClass-nummer23-35 37 11
  • OmniClass-titelAutomatic Transfer Switches
  • CSI UniFormat II-codeD5010
  • CSI UniFormat II-titelElectrical Service and Distribution