Publiceer je producten
Diesel Generator, QSK78 CENTUM™ Series 2500-3000 kW 60 Hz
Cummins

Diesel Generator, QSK78 CENTUM™ Series 2500-3000 kW 60 Hz

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

C2750D6E / C3000D6EB CENTUM SERIES

Centum™ Series generators represent a significant shift in the Cummins approach to power system design, offering next level flexibility, efficiency and sustainability.

Never miss a byte: your data, our priority. Powered by Centum Series.

Applications

  • Data Centers
  • Agriculture
  • Commercial Industrial
  • Fire And Emergency
  • Healthcare
  • Mission Critical
  • Telecom
  • Water Treatment

WHEREVER YOU ARE, WHATEVER YOUR JOB, CUMMINS EXPERTISE IS ALWAYS ON

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining Centum Series. Cummins engineers will help you every step of the way — from start to finish. You get best-in-class aftermarket capabilities via your dedicated local contact, supported by a global system of service technicians, engineers, 8,000 dealer locations and 500 parts distribution facilities in over 190 countries spread across 6 continents.

THE COMPLETE POWER PACKAGE

There’s a reason that power systems from Cummins are deployed for vital applications at some of the biggest and best-known companies and institutions in the world. Only Cummins manufactures and assembles all of the key components of our power systems. Because of this, we’re able to exert the highest levels of design and performance control — resulting in a much more reliable, integrated system than any other provider in the industry. This approach reduces your system complexity and installation time while delivering maximum reliability.

Cummins innovative and comprehensive power solutions go beyond generating power. Our integrated power systems enable seamless transfer of power sources and remote monitoring from wherever you are.

    Specificatie
      • Power density and flexibility - Your power system can be configured specifically for your application, ensuring you receive reliable power for every critical load requirement.
      • Robust transient performance - Recover from large load swings quickly, leading to less power disruption and a more stable power supply for consistent, predictable operations.
      • Cummins heavy-duty QSK78 engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions, and fast response to load changes.
      • STAMFORD® S-Range alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability and class H insulation. Offers enhanced motor starting and fault clearing short circuit capability with the Permanent Magnet Generator (PMG).
      • Sustainable alternative fuel capability - Approved for use with paraffinic fuels (EN15940), including Hydrotreated Vegetable Oil (HVO).
      • PowerCommand® control system - The PowerCommand® 3300 digital control provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm, and status message display, AmpSentry™ protective relay, output metering and auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
      • Cooling system - High-Ambient and enhanced high-ambient set mounted radiator systems designed, designed, and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
      • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
      • Warranty and service - Backed by an industry-leading three-year warranty and unmatched global distributor support network.
    Technische specificatie
    • Unieke ref.qsk78-centum-diesel-generator
    • ProductfamilieElectricity Generation Units
    • ProductgroepDiesel Generator Sets
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-08-23
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieElektrische generator
    • ETIM-codeEC002823
    • ETIM-naamPower generator
    • UNSPSC-naamDiesel generators
    • UNSPSC-code26111601
    • Uniclass 2015-codePr_60_70_65_34
    • Uniclass 2015-beschrijvingGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.13
    • CSI MasterFormat 2014 TitelDiesel-Engine-Driven Generator Sets
    • OmniClass-nummer23-35 11 15 11
    • OmniClass-titelDiesel Generator Sets
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution

    Beschikbaarheid regio

    Azië Noord Amerika Afrika Zuid-Amerika