Publiceer je producten
Diesel Generator, India, QSB7, 150-200 kW, 175-250 kVA, 50/60Hz
Cummins

Diesel Generator, India, QSB7, 150-200 kW, 175-250 kVA, 50/60Hz

4.8 van de 5 sterren4.8(6 reviews)

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

This Cummins® commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for Stationary Standby, Prime Power, and Continuous Duty applications.

Cummins Heavy-Duty engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.

Optional Permanent Magnet Generator (PMG) - Offers enhanced motor starting and fault clearing short circuit capability.

Alternator - Low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class H insulation.

Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.

Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration, including auto remote start/stop, alarm and status message display.

Enclosures - Optional weather-protective and sound-attenuated enclosures are available.

Warranty - Backed by a comprehensive warranty and worldwide distributor network.

Specificatie
  • Generator ModelHzPrime kVA/kWStandby kVA/kWRatingFuel Type
    C150D6e60169/135188/150150Diesel
    C150D6eI60169/135188/150150Diesel
    C175D5e50160/128175/140175Diesel
    C175D5I50160/128175/140175Diesel
    C175D5IE50160/128175/140175Diesel
    C175D6e60200/160219/175175Diesel
    C175D6eI60200/160219/175175Diesel
    C200D5e50180/144200/160200Diesel
    C200D5I50180/144200/160200Diesel
    C200D5IE50180/144200/160200Diesel
    C200D6e60225/180250/200200Diesel
    C200D6eI60225/180250/200200Diesel
    C220D5e50200/160220/176220Diesel
    C220D5I50200/160220/176220Diesel
    C220D5IE50200/160220/176220Diesel
    C250D5I50227/182250/200250Diesel
Technische specificatie
  • Unieke ref.diesel-generator-india-qsb7-150-200-kw-175-220-kva-50-60hz
  • ProductfamilieElectricity Generation Units
  • ProductgroepDiesel Generator Sets
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-11-13
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inIndia
  • Gefabriceerd inIndia
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • IFC-classificatieElektrische generator
  • ETIM-codeEC002823
  • ETIM-naamPower generator
  • Uniclass 2015-codePr_60_70_65_34
  • Uniclass 2015-beschrijvingGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitelDiesel-Engine-Driven Generator Sets
  • OmniClass-nummer23-35 11 15 11
  • OmniClass-titelDiesel Generator Sets