Publiceer je producten
Diesel Generator, KTA50, 1120-1545 kW, 50/60Hz
Cummins

Diesel Generator, KTA50, 1120-1545 kW, 50/60Hz

4.3 van de 5 sterren4.3(11 reviews)

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

  • Cummins® heavy-duty engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.
  • Permanent magnet generator (PMG) - Offers enhanced motor starting and fault clearing short circuit capability.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class F or H insulation.
  • Control system – Standard PowerCommand® electronic control provides total system integration including remote start/stop, precise frequency and voltage regulation, alarm and status message display, AmpSentry protection, output metering, auto-shutdown.
  • Cooling system - Standard integral setmounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • Enclosures - Optional weather-protective and sound-attenuated enclosures are available.
Technische specificatie
  • Unieke ref.kta50-diesel-generator-series
  • ProductfamilieElectricity Generation Units
  • ProductgroepDiesel Generator Sets
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-04-27
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigd Koninkrijk
  • Gefabriceerd inIndia
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • IFC-classificatieElektrische generator
  • ETIM-codeEC002823
  • ETIM-naamPower generator
  • UNSPSC-naamDiesel generators
  • UNSPSC-code26111601
  • Uniclass 2015-codePr_60_70_65_34
  • Uniclass 2015-beschrijvingGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitelDiesel-Engine-Driven Generator Sets
  • OmniClass-nummer23-35 11 15 11
  • OmniClass-titelDiesel Generator Sets
  • CSI UniFormat II-codeD5010
  • CSI UniFormat II-titelElectrical Service and Distribution