Publiceer je producten
Shut It® Heavy Duty BadAss™

Shut It® Heavy Duty BadAss™

The Heavy-Duty BadAss Hinge is one mighty dude! Designed for the rarest of installations where even The ORIGINAL is not BAD enough. For these situations, SHUT IT has designed the HD to hold 50 percent more load than the ORIGINAL. As with all our BadAss hinges, the HD is CNC machined to the industry’s tightest tolerances.

Heavy duty hinges tested to over 1 million cycles.
Adjustable and powder-coatable.

Specificatie
  • • High-temperature sealed bearings – safe to powder coat with hinges installed on the gate
    • No greasing, no maintenance. EVER!
    • Horizontal adjustability for perfect installations
    • Holds 50% more load than the ‘Original’
    • Load rating per gate: 3,000 lb (1,360kg)
    • Maximum gate weight: 1,500 lb (680kg)


    Brand: Shut It® BadAss

    Product Code: CI3500

    Gate Application: Pedestrian Gate, Driveway Gate - Double, Driveway Gate - Single, Pet Gate, Playground Gate, Public/Commercial Gate, Automated/Electric Gate, Security Gate, Privacy Gate

    Gate Type: Non Self-Closing

    Gate Material: Steel/Ornamental Iron

    Approx Gate Size: 6ft W x 8ft H (1.5m x 2m)

    Gate Frame/Post Shape: Square-to-Square, Square-to-Round

    Min Post Size: 1½"+ (38mm)

    Ideal Gate Gap: 2½ - 3" (61-74mm)

    Fixing Method: Weld-On

    Color/Finish: Zinc

Technische specificatie
  • Unieke ref.Shut-It-Heavy-Duty
  • ProductfamilieGate Hinges
  • ProductgroepHinges
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-08-09
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inAustralië
  • Gefabriceerd inAustralië
Classificatie
  • Categorie BIMobjectTuinaanleg - Poorten
  • UNSPSC-naamGates
  • UNSPSC-code301720
  • Uniclass 2015-codePr_30_36_36_34
  • Uniclass 2015-beschrijvingGate hinges
  • CSI MasterFormat 2014 Code32 31 00
  • CSI MasterFormat 2014 TitelFences and Gates
  • OmniClass-nummer23-11 25 17
  • OmniClass-titelGate Hardware