Publiceer je producten
794160 TEMPOMIX 3 time flow mixer
DELABIE

794160 TEMPOMIX 3 time flow mixer

Wall-mounted single control time flow basin mixer: Soft-touch operation. Temperature control and operation via the push-button. Time flow pre-set at ~7 seconds. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 - 6 lpm. Tamperproof, scale-resistant flow straightener. Chrome-plated solid brass body L. 110mm. For cross wall installation. PEX flexibles F3/8" with stopcocks, filters and non-return valves. Adjustable maximum temperature limiter. Suitable for people with reduced mobility. 30-year warranty.
Technische specificatie
  • Unieke ref.794160
  • ProductfamilieSanitair
  • ProductgroepWastafelmengkraan
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-06-24
  • Editienummer1
  • Hoogte (mm)51
  • Breedte (mm)46
  • Diepte (mm)155
Gerelateerd
  • HoofdmateriaalMessing
  • Ontworpen inFrankrijk
  • Gefabriceerd inFrankrijk
  • Nettogewicht (kg)1.41
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC010938
  • ETIM-naamSelf-closing tap - mechanical
  • Uniclass 2015-codePr_40_20
  • Uniclass 2015-beschrijvingSanitary fittings and accessories
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitelMixers
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets

Beschikbaarheid regio

Azië Europa Afrika Zuid-Amerika Oceanië Noord Amerika