Publiceer je producten
F7EV1002 TEMPOMATIC 7 electronic tap
DELABIE

F7EV1002 TEMPOMATIC 7 electronic tap

Deck-mounted electronic basin tap.

230/6.75V mains supply or battery-operated with CR-P2 6V Lithium batteries (To be ordered separately).

Infrared presence sensor in the tap body.

Integrated 5.7 lpm flow rate regulator.

Adjustable, vandal-resistant aerator.

Adjustable duty flush (~ 30 seconds every 24 hours since last use).

316 stainless steel body, satin finish.

F3/8" PEX flexibles with filter.

Fixing reinforced by back-nut.

Anti-blocking security.

Drop height: 245mm.

Suitable for people with reduced mobility.

30-year warranty.

Technische specificatie
  • Unieke ref.F7EV1002
  • ProductfamilieSanitair
  • ProductgroepWastafelkraan
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-09
  • Editienummer1
  • Hoogte (mm)295
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inFrankrijk
  • Gefabriceerd inFrankrijk
  • Nettogewicht (kg)2.3
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • Uniclass 2015-codePr_40_20
  • Uniclass 2015-beschrijvingSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitelCommercial Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets

Beschikbaarheid regio

Azië Europa Afrika Zuid-Amerika Oceanië Noord Amerika
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
Common.Footer.ValueProp.Image.AltText