Publiceer je producten
Skyfold Zenith
Skyfold Zenith
Skyfold Zenith

    Skyfold Zenith

    The Skyfold Zenith is a custom built, vertical operable wall system that unites acoustics, flexibility, design, and performance. It offers industry-leading acoustic soundproofing indexes of STC 48, 51, 55, and 60 to ensure that privacy and confidentiality are respected from one space to another. Also available with noise reduction, the Zenith NRC (noise reduction coefficient) reduces ambient noise within spaces while still maintaining an STC of 50. Zenith has a straight down descent. With the its narrow path of travel, you don’t have to overhaul the placement of anything in the space to operate the partition wall. Advantages: Retracts into the Ceiling to Maximize Floor Space, Industry-Leading STC ratings, No Floor Tracks Wall Tracks or Visible Hinges, Fully Automatic, Easy-to-Use Turn-Key or Digital Keypad Operation, Quiet Operation, Lightweight Panels that are Flat and Rigid, Cost-Effective and Lightweight Structure, Variety of Finish Options, Can be Installed to Meet at 90°, Can be used in Stepped or Sloped Spaces, Equipped with a Safety Obstruction Sensor, Narrow Path of Travel, Made to Last

     Dorma Hüppe - dormakaba Group - www.skyfold.com 

    Specificatie
    • Acoustic Performance of Installed Systems: Zenith 48 (STC 48/RW 47), Zenith 51 (STC 51/RW 51), Zenith 55 (STC 55/RW 54), Zenith 60 (STC 60/RW 59), Zenith NRC (NRC/SAC of up to 0.65, STC 50/RW 49). Custom Dimensions: Unlimited Width and a Maximum Finished Ceiling Height of 12’ (3.66m). *Zenith 48 has a maximum width of 48’.
    Technische specificatie
    • Unieke ref.skyfold-zenith
    • ProductfamilieSkyfold Operable Walls
    • ProductgroepVertical Movable Partition
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-08-27
    • Editienummer1
    • Hoogte (mm)3660
    • Diepte (mm)300
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inCanada
    • Gefabriceerd inCanada
    Classificatie
    • Categorie BIMobjectMuren - Folding & Moving Walls