Publiceer je producten
28505979FF0010 Dornbracht Shower head with three flow modes 100 mm
28505979FF0010 Dornbracht Shower head with three flow modes 100 mm
28505979FF0010 Dornbracht Shower head with three flow modes 100 mm
28505979FF0010 Dornbracht Shower head with three flow modes 100 mm
28505979FF0010 Dornbracht Shower head with three flow modes 100 mm
28505979FF0010 Dornbracht Shower head with three flow modes 100 mm
28505979FF0010 Dornbracht Shower head with three flow modes 100 mm
28505979FF0010 Dornbracht Shower head with three flow modes 100 mm
28505979FF0010 Dornbracht Shower head with three flow modes 100 mm

    28505979FF0010 Dornbracht Shower head with three flow modes 100 mm

    Dornbracht Shower head with three flow modes 6-1/8"

    Specificatie
    • Dornbracht Shower head with three flow modes 6-1/8"

      • 6-1/8" Projection
      • swivels 18°
      • 3 individual sprays (standard, soft, massage) + 2 combinations (standard+soft, soft+massage)
      • Descaling system
      • Ø 3-7/8"
      • Flange diameter 2-3/8"
      • 1/2" connection
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1

      Available in chrom, platinum matte, platinum, white matte, Brushed Durabrass, black matte, chrome matte, Dark Platinum matte

    Technische specificatie
    • Unieke ref.28505979FF0010
    • ProductfamilieGeneric
    • ProductgroepShowers - Shower heads
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)0.57
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitelPlumbing Fixtures
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures