Publiceer je producten
28508980FF0010 Dornbracht Shower head with three flow modes 92 mm
28508980FF0010 Dornbracht Shower head with three flow modes 92 mm
28508980FF0010 Dornbracht Shower head with three flow modes 92 mm
28508980FF0010 Dornbracht Shower head with three flow modes 92 mm
28508980FF0010 Dornbracht Shower head with three flow modes 92 mm

    28508980FF0010 Dornbracht Shower head with three flow modes 92 mm

    Dornbracht Shower head with three flow modes 3-5/8"

    Specificatie
    • Dornbracht Shower head with three flow modes 3-5/8"

      • 7-7/8" Projection
      • Ball-joint pivotable through 30°
      • 3 individual sprays (standard, soft, massage)
      • Descaling system
      • Ø 3-5/8"
      • Flange 2-3/8" x 2-3/8"
      • 1/2" connection
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1
      Available in polished chrome, platinum matte, platinum, Brushed Durabrass, chrome matte, Dark Platinum matte
    Technische specificatie
    • Unieke ref.28508980FF0010
    • ProductfamilieGeneric
    • ProductgroepShowers - Shower heads
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.51
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitelPlumbing Fixtures
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures