Publiceer je producten
Ecophon Gedina™ A
Ecophon Gedina™ A
Ecophon Gedina™ A
Ecophon Gedina™ A
Ecophon Gedina™ A
Ecophon Gedina™ A
Ecophon Gedina™ A
    Ecophon

    Ecophon Gedina™ A

    For applications where a standard suspended ceiling system is required, but where strict functional requirements are needed. Ecophon Gedina™ A has an exposed grid. Each tile is easily demountable. The system consists of Ecophon Gedina™ A tiles and Connect™ grid systems, with an approximate weight of 2,5 kg/m². The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ T coating and the back of the tile is covered with glass tissue. Ecophon Gedina™ A can be supplied with primed edges or natural edges. The grid is manufactured from galvanized steel.

    Technische specificatie
    • Unieke ref.gedina-a
    • ProductfamilieModular ceilings
    • ProductgroepGedina
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-10-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • UNSPSC-naamAcoustic ceiling tiles
    • UNSPSC-code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels