Publiceer je producten
Ecophon Solo™ Baffle Wave
Ecophon Solo™ Baffle Wave
Ecophon Solo™ Baffle Wave
Ecophon Solo™ Baffle Wave
Ecophon Solo™ Baffle Wave
    Ecophon

    Ecophon Solo™ Baffle Wave

    Ecophon Solo™ Baffle Wave is an acoustic solution, primarily when it is not possible to install wall-to-wall ceilings. Baffles are suitable in buildings where the volume should be maintained or where the natural light is brought into the room from skylights 

    Ecophon Solo™ Baffle Wave gives the room a special design and possibility to express design in shape and colours. Different possibilities exist to suspend the baffles using Connect™ Baffle profile, Connect Adjustable wire hanger or Connect™ grid system. 

    The systems consist of Ecophon Solo™ Baffle Wave/anchor or Solo™ Baffle Wave/hook and Connect™ accessories with an approximate weight of 2-3 kg/m. The Solo Baffle Wave is available in sizes 1800x600/300x40 and 1800x300/200x40 mm. The baffles are manufactured from high density glass wool, with Akutex™ FT surface on both sides. The edges are straight cut and painted. Ecophon Solo™ Baffle Wave is an easily demountable system.

    Technische specificatie
    • Unieke ref.solo-bafflewave
    • ProductfamilieFree hanging units and baffles
    • ProductgroepSolo
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-06-20
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • IFC-classificatieObject
    • UNSPSC-naamCeiling panels
    • UNSPSC-code30161602
    • Uniclass 2015-codePr_65_67_78
    • Uniclass 2015-beschrijvingSound attenuators
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels

    Beschikbaarheid regio

    Azië Noord Amerika Afrika Zuid-Amerika Oceanië