Publiceer je producten
Ecophon Hygiene Performance™ Baffle
Ecophon Hygiene Performance™ Baffle
Ecophon Hygiene Performance™ Baffle
    Ecophon

    Ecophon Hygiene Performance™ Baffle

    Ecophon Hygiene Performance™ Baffle is an easy-to-clean sound-absorbing system with vertical baffles, suitable for humid areas. The baffles withstand advanced cleaning, such as steam and high/low pressure washing, on a regular basis. The surface is resistant to common detergents and disinfectants. The absorbers are low-emitting and thus ensures high indoor-air quality, they are resistant to mould and bacteria growth and they withstand HPV cleaning. The system consists of Ecophon Hygiene Performance™ Baffles and Ecophon Connect™ grid systems, with an approximate weight of 5 kg/m². The baffles are manufactured from high density glass wool. The surface has an Akutex™ HS coating and the edges are painted. The system is available with corrosion class C3 compatible grid for humid areas and C4 compatible grid for swimming pool areas.

    Technische specificatie
    • Unieke ref.hygiene-performance-baffle
    • ProductfamilieFree hanging units and baffles
    • ProductgroepHygiene
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2020-04-28
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • UNSPSC-naamAcoustic ceiling tiles
    • UNSPSC-code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels