Publiceer je producten
Ecophon Solo™ Baffle
Ecophon Solo™ Baffle
Ecophon Solo™ Baffle
Ecophon Solo™ Baffle
Ecophon Solo™ Baffle
Ecophon Solo™ Baffle
Ecophon Solo™ Baffle
Ecophon Solo™ Baffle
Ecophon Solo™ Baffle
    Ecophon

    Ecophon Solo™ Baffle

    4.9 van de 5 sterren4.9(7 reviews)

    Ecophon Solo™ Baffle is an acoustic solution, primarily when it is not possible to install wall-to-wall ceilings. Baffles are suitable in buildings where the volume should be maintained or where the natural light is brought into the room from skylights 

    Ecophon offers several different installation possibilities using Connect™ Baffle profile, Connect Adjustable wire hanger or Connect™ grid system.

    The range consists of Ecophon Solo™ Baffle/anchor or Solo Baffle/hook, made from high density glass wool, with Akutex™ FT surface on both sides. The edges are straight cut and painted. Ecophon Solo Baffle systems are available in different sizes and in a wide range of colours. All systems are easily demountable. Approximate weight of system is 2-4 kg/m.

    Technische specificatie
    • Unieke ref.solo-baffle
    • ProductfamilieFree hanging units and baffles
    • ProductgroepSolo
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-06-20
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • IFC-classificatieObject
    • UNSPSC-naamCeiling panels
    • UNSPSC-code30161602
    • Uniclass 2015-codePr_65_67_78
    • Uniclass 2015-beschrijvingSound attenuators
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels

    Beschikbaarheid regio

    Azië Noord Amerika Afrika Zuid-Amerika Oceanië