Publiceer je producten
MIT BC 20/1680 Shell&Tube Condenser

MIT BC 20/1680 Shell&Tube Condenser

Shell & Tube Heat Exchangers

This type of exchanger facilitates heat transfer with the aid of tubes. It allows the transfer of heat between liquids or gases without them coming into contact with each other. It offers durability, efficiency, and the possibility of custom designs specific to the process. Used in heavy industries such as metal industries, chemicals, energy, and maritime, their compact designs and high heat transfer efficiencies make them a preferred choice in many applications.

Specificatie
  • Heat Transfer Surface Ara(m²):1,73

    Capacity(KW):20

    Tube Side Operation Pressure(Bar):10

    Tube Side Operation Temperature(C°):-10/+90

    Tube Side Fulid:Water

    Shell Side Operation Pressure(Bar):45

    Shell Side Operation Temperature(C°):-10/+90

    Tube Side Fulid:HCFC

Technische specificatie
  • Unieke ref.mit-bc-20-1680
  • ProductfamilieHeat Exchanger
  • ProductgroepShell and Tube
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-10-31
  • Editienummer1
  • Hoogte (mm)270
  • Breedte (mm)800
Gerelateerd
  • HoofdmateriaalGehard staal
  • Secundair materiaalKoper
  • Ontworpen inTurkije
  • Gefabriceerd inTurkije
  • Nettogewicht (kg)30
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Koelers
  • IFC-classificatieWarmtewisselaar
  • ETIM-codeEC011736
  • ETIM-naamTube bundles heat exchanger
  • CSI MasterFormat 2014 Code42 13 16
  • CSI MasterFormat 2014 TitelIndustrial Liquid-to-Gas/Gas-to-Liquid Heat Exchangers
  • OmniClass-nummer23-27 23 00
  • OmniClass-titelHeat Exchangers