Publiceer je producten
Sliding Window HS Wooden
Sliding Window HS Wooden
Sliding Window HS Wooden
Sliding Window HS Wooden
Sliding Window HS Wooden
Sliding Window HS Wooden

    Sliding Window HS Wooden

    HS Wood has a traditional design where the arch and fixed frame line up, fittings and construction allow for extra large dimensions. Low threshold is standard and it is completely maintenance-free. The fitting is easy to maneuver. Our Patio HS sliding window can be combined with fixed parts that line the top and bottom edges.

    Specificatie
    • HS Wood is available in wood or wood/aluminum with external aluminum cladding with a modern profile.
      Choose between 16 different standard colors for the aluminum. Also available in several different exclusive aluminum claddings with e.g. matt structure or in anodized design.

      Patio HS 0.5 Wood: U-value from 0.75 W/(m²K)

      Patio HS 1.0 Wood: U-value from 1.2 W/(m²K)

    Technische specificatie
    • Unieke ref.sliding-window-hs-wooden
    • ProductfamilieSliding Windows
    • ProductgroepPatio HS Wood
    • TypeShowcase (model)
    • Publicatiedatum2024-09-25
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalHout
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectRamen - Schuifvergrendeling