Publiceer je producten
Elitfönster Retro Patiodoor double
Elitfönster Retro Patiodoor double
Elitfönster Retro Patiodoor double

    Elitfönster Retro Patiodoor double

    Elitfönster Retro is a product with old features together with modern quality and performance.

    Please refer to Elitfönster's size matrixes for possible sizes.

    Specificatie
    • Window construction

      - Patiodoor double door

      - Wooden window with an exterior aluminum cladding

      - Single sash with a triple isolation glass sealed unit

      - U value between 1,2 as standard, down to 0,92 as option

      - Sound reduction between Rw 32 dB and Rw 38 dB

      - Frame depth: 115 mm

      - Other: antique profile inside as standard

    Technische specificatie
    • Unieke ref.MFD2-AL
    • ProductfamilieElitfönster
    • ProductgroepUtåtgående
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-08-04
    • Editienummer1
    • Diepte (mm)115
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalGlas
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectRamen - Single Hung Windows
    • IFC-classificatieWindow
    • UNSPSC-naamWindows
    • UNSPSC-code301716
    • Uniclass 2015-codePr_30_59_98_96
    • Uniclass 2015-beschrijvingWood window units
    • CSI MasterFormat 2014 Code08 52 00
    • CSI MasterFormat 2014 TitelWood Windows
    • OmniClass-nummer23-17 13 00
    • OmniClass-titelWindows
    • CSI UniFormat II-codeB2020
    • CSI UniFormat II-titelExterior Windows