Publiceer je producten
Gustav hook strip
Gustav hook strip
Gustav hook strip
Gustav hook strip
Gustav hook strip
Gustav hook strip
Gustav hook strip
Gustav hook strip
Gustav hook strip

    Gustav hook strip

    A simple hook strip for small spaces. Tubes in metal or bars in wood. 

    The wall fittings and the hooks are made in aluminium with a knob in wood. 

    Gustav came about as a way of using the waste from cut wooden bars for the Nostalgi rack.

    Specificatie
    • Measurement:

      400x100x195 mm (WxDxH)

      CC-width (mm): 380

      Hole diameter (mm): 4

      Material:

      Bracket material: Aluminum

      Hook material: Aluminium

      Bars in wood or metal, hooks in recycled aluminium with wooden knobs

      Finish:

      Colour codes, powder-coating: Black textured (RAL 9005), white (n/a)

    Technische specificatie
    • Unieke ref.gustav-hook-strip
    • ProductfamilieHook strips
    • ProductgroepGustav hook strip
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-10-21
    • Editienummer1
    Classificatie
    • Categorie BIMobjectMeubilair - Haken en hangers
    • IFC-classificatieFurniture
    • Uniclass 2015-codePr_30_36_59_38
    • Uniclass 2015-beschrijvingHolders and hooks
    • CSI MasterFormat 2014 Code41 23 19
    • CSI MasterFormat 2014 TitelHooks
    • OmniClass-nummer23-21 15 19 13
    • OmniClass-titelCoat Hooks

    Beschikbaarheid regio

    Europa Azië Noord Amerika