Publiceer je producten
Nostalgi hook strip
Nostalgi hook strip
Nostalgi hook strip
Nostalgi hook strip
Nostalgi hook strip
Nostalgi hook strip
Nostalgi hook strip
Nostalgi hook strip
Nostalgi hook strip
Nostalgi hook strip

    Nostalgi hook strip

    The Nostalgi hook strip originates from our classic Nostalgi hat rack designed by Gunnar Bolin. 

    The brackets are made of recycled aluminium joined by a wooden, steel or aluminium bar. 

    The standard length is one metre, but can be cut to the desired length. 

    Nostalgi can also be extended to any length you like with an extension part comprising a middle bracket, bar and anchor hooks. Five anchor hooks in cast aluminium are included in each package. 

    The metals that are not finished, such as aluminium, brass and copper, come in their raw form, which may vary from one piece to another. 

    Wood can also vary in appearance and the hooks have a glossier surface than the brackets in the aluminum version.

    Specificatie
    • Measurement:

      84x169 mm (DxH)

      Hole diameter (mm): 6

      CC-Height (mm): 139

      Width can be adjusted and can be as long or short as you want. Nostalgi can be extended to any length you like with an extension part comprising a middle bracket, bar and anchor hooks.

      Material:

      Bracket material: Aluminum

      Hook material: Aluminium

      Bars in wood or metal, brackets and hooks in recycled aluminium. The metals that are not finished, such as aluminium, brass and copper, come in their raw form, which may vary from one piece to another. Wood can also vary in appearance and the hooks have a glossier surface than the brackets in the aluminum version.

      Finish:

      Colour codes, powder-coating: Black textured (RAL 9005), white (n/a)

    Technische specificatie
    • Unieke ref.nostalgi-hook-strip
    • ProductfamilieHook strips
    • ProductgroepNostaligi hook strip
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-09-10
    • Editienummer1
    Classificatie
    • Categorie BIMobjectMeubilair - Haken en hangers
    • IFC-classificatieFurniture
    • Uniclass 2015-codePr_30_36_59_38
    • Uniclass 2015-beschrijvingHolders and hooks
    • CSI MasterFormat 2014 Code41 23 19
    • CSI MasterFormat 2014 TitelHooks
    • OmniClass-nummer23-21 15 19 13
    • OmniClass-titelCoat Hooks

    Beschikbaarheid regio

    Europa Azië Noord Amerika