Publiceer je producten
Nostalgi set of stands
Nostalgi set of stands
Nostalgi set of stands
Nostalgi set of stands
Nostalgi set of stands
Nostalgi set of stands
Nostalgi set of stands
Nostalgi set of stands
Nostalgi set of stands
Nostalgi set of stands

    Nostalgi set of stands

    A set of stands can be used to convert the Nostalgi rack to a free-standing design. 

    The stands come in black textured or white powder coated steel. 

    You can choose between a double-sided unit with a hat rack, hook strip and shoe rack on both sides, which can be free-standing, or a single stand with a hat rack, hook strip and shoe rack on one side only, preferably to be placed against a wall. 

    The set of stands come unassembled with adjustable feet and plugs for hidden screws. 

    The stands come with holes for fitting both hat rack, hook strip and shoe racks. Nostalgi racks or hook strips are not included and must be purchased separately. You can also add trellis to the solution. 

    Note that the hole pattern on the hook strip is different from the hat rack and shoe rack.

    Specificatie
    • Measurement:

      Double: 600x1800 mm (DxH) Single: 360x1800 mm (DxH)

      After each meter there is an additional stand, ie 2 meters 3 stands, 3 meters 4 stands etc.

      Material:

      Stand material: Steel

      The stands are made of steel with plastic parts.

      Finish:

      Colour codes, powder-coating: Black textured (RAL 9005), white (n/a)

    Technische specificatie
    • Unieke ref.nostalgi-set-of-stands
    • ProductfamilieCoat stands
    • ProductgroepNostalgi set of stands
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-10-21
    • Editienummer1
    Classificatie
    • Categorie BIMobjectMeubilair - Haken en hangers
    • IFC-classificatieFurniture
    • Uniclass 2015-codePr_40_30_78_17
    • Uniclass 2015-beschrijvingCoat racks
    • CSI MasterFormat 2014 Code10 57 13
    • CSI MasterFormat 2014 TitelHat and Coat Racks
    • OmniClass-nummer23-21 15 17 11
    • OmniClass-titelCoat Racks

    Beschikbaarheid regio

    Europa Azië Noord Amerika