Publiceer je producten
Loft ladder LWS Plus | FAKRO
Loft ladder LWS Plus | FAKRO
Loft ladder LWS Plus | FAKRO
    FAKRO

    Loft ladder LWS Plus | FAKRO

    3.8 van de 5 sterren3.8(5 reviews)

    LWS Plus is the basic model of the new generation of FAKRO loft ladders. Innovative solutions used in the new construction ensure high comfort of use and faster and easier installation of loft ladders in the ceiling. The loft ladder features a beige-coloured, heat-insulating hatch, which can, for example, be veneered or painted in any colour and can be easily adapted to the character of the interior.

    Specificatie
    • Weight limit: 160 kg Loft ladder U-value: U=1.1 W/m²K Insulation thickness: 3 cm Hatch thickness: 3.6 cm
    Technische specificatie
    • Unieke ref.loft_ladder_lws_plus_2
    • ProductfamilieLoft ladders
    • ProductgroepWooden loft ladders
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-08-09
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalStaal
    • Ontworpen inPolen
    • Gefabriceerd inPolen
    Classificatie
    • Categorie BIMobjectBouw - Ladders
    • IFC-classificatieStair
    • UNSPSC-naamLadders
    • UNSPSC-code30191501
    • Uniclass 2015-codePr_25_30_85_36
    • Uniclass 2015-beschrijvingHardwood loft ladders
    • CSI MasterFormat 2014 Code06 43 13
    • CSI MasterFormat 2014 TitelWood Stairs
    • OmniClass-nummer23-17 23 17 15
    • OmniClass-titelRetractable Stairs
    • CSI UniFormat II-codeC2010
    • CSI UniFormat II-titelStair Construction

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië