Publiceer je producten
Miller staircase MSP-W | FAKRO
Miller staircase MSP-W | FAKRO
Miller staircase MSP-W | FAKRO
Miller staircase MSP-W | FAKRO
Miller staircase MSP-W | FAKRO
Miller staircase MSP-W | FAKRO
    FAKRO

    Miller staircase MSP-W | FAKRO

    The MSP-W Pivot leaning staircase thanks to its special design and the use of lightweight spruce wood can be folded away freeing up the space around the staircase when it is not in use. For added safety and comfort as standard the staircase is equipped with a handrail which can be mounted on the left- or right-hand side.

    Specificatie
    • Weight limit: 160 kg

    Technische specificatie
    • Unieke ref.miller_staircase_msp_w_2
    • ProductfamilieLoft ladders
    • ProductgroepMiller staircase
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-09-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalHout
    • Ontworpen inPolen
    • Gefabriceerd inPolen
    Classificatie
    • Categorie BIMobjectBouw - Ladders
    • IFC-classificatieStair
    • UNSPSC-naamLadders and scaffolding
    • UNSPSC-code301915
    • Uniclass 2015-codePr_25_30_85
    • Uniclass 2015-beschrijvingStair and ladder units
    • CSI MasterFormat 2014 Code06 43 00
    • CSI MasterFormat 2014 TitelWood Stairs and Railings
    • OmniClass-nummer23-17 23 17
    • OmniClass-titelStairs
    • CSI UniFormat II-codeC2010
    • CSI UniFormat II-titelStair Construction

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië