Publiceer je producten
UPDATED Wooden folding highly insulated loft ladders LWT Passive House | FAKRO
UPDATED Wooden folding highly insulated loft ladders LWT Passive House | FAKRO
UPDATED Wooden folding highly insulated loft ladders LWT Passive House | FAKRO
UPDATED Wooden folding highly insulated loft ladders LWT Passive House | FAKRO
UPDATED Wooden folding highly insulated loft ladders LWT Passive House | FAKRO
UPDATED Wooden folding highly insulated loft ladders LWT Passive House | FAKRO
    FAKRO

    UPDATED Wooden folding highly insulated loft ladders LWT Passive House | FAKRO

    The LWT Passive House section loft ladder is a comprehensive solution designed for passive buildings where a large emphasis is placed on minimizing heat loss. Using highly insulated LWT loft ladder and insulation kit connecting the ladder with the ceiling ensures excellent tightness and insulation without the risk of thermal bridges.

     

    The ladder features the highest rating of air tightness - Class 4.

    Specificatie
    • Weight limit: 160 kg Loft ladder U-value: U=0.51 W/m²K Insulation thickness: 7.4 cm Hatch thickness: 8 cm
    Technische specificatie
    • Unieke ref.loft_ladder_lwt_ph_2
    • ProductfamilieLoft ladders
    • ProductgroepWooden loft ladders
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-08-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalStaal
    • Ontworpen inPolen
    • Gefabriceerd inPolen
    Classificatie
    • Categorie BIMobjectBouw - Ladders
    • IFC-classificatieStair
    • UNSPSC-naamLadders
    • UNSPSC-code30191501
    • Uniclass 2015-codePr_25_30_85_36
    • Uniclass 2015-beschrijvingHardwood loft ladders
    • CSI MasterFormat 2014 Code06 43 13
    • CSI MasterFormat 2014 TitelWood Stairs
    • OmniClass-nummer23-17 23 17 15
    • OmniClass-titelRetractable Stairs
    • CSI UniFormat II-codeC2010
    • CSI UniFormat II-titelStair Construction