Publiceer je producten
Linea Maxi, high performance glass canopy
Linea Maxi, high performance glass canopy
    Faraone

    Linea Maxi, high performance glass canopy

    GRATE DIMENSIONS IN TOTAL SAFETY WITH LINEA MAXI. CANOPIES LINEA MAXI WAS BORN FOR GLASS WITH A PROJECTION OF UP TO 150 CM AND WITHOUT LENGTH LIMITS (WITH SIDE-BY-SIDE GLASSES). DARES WITH PROJECTIONS.

      Specificatie
        • Linea Maxi canopy can be installated without length limits.
        • Kit composed of a silver anodised aluminium profile.
        • Tempered laminated 10+10+1.52 SG glass (rigid plastic)
        • Tempered laminated 12+12+1.52 SG glass (rigidplastic)
        • Certified load capacity up to 200 kg/sqm (tested at 300 kg/sqm).
        • The complete kit of accessories is also supplied with glass.
        • ALSO AVAILABLE WITH LED.
        • Assembly and inspection only from below.

        Safety: In order to carefully comply with the safety regulations, it is recommended to always use glass with rigid SG interlayer (SentryGlas or similar).

      Technische specificatie
      • Unieke ref.linea-maxi
      • ProductfamilieShelters
      • ProductgroepCanopies
      • TypeObject (enkelvoudig object)
      • Publicatiedatum2022-02-15
      • Editienummer1
      Gerelateerd
      • HoofdmateriaalGlas
      • Secundair materiaalExtruded Aluminum
      • Ontworpen inItalië
      • Gefabriceerd inItalië
      Classificatie
      • Categorie BIMobjectBouw - Shading Systems
      • IFC-classificatieObject
      • UNSPSC-naamAwnings
      • UNSPSC-code30151901
      • Uniclass 2015-codePr_30_59_07_86
      • Uniclass 2015-beschrijvingSunscreens
      • CSI MasterFormat 2014 Code10 71 13
      • CSI MasterFormat 2014 TitelExterior Sun Control Devices
      • OmniClass-nummer23-17 21 11
      • OmniClass-titelExterior Protection of Openings