Publiceer je producten
SPAZIO - Glass partitions
SPAZIO - Glass partitions
SPAZIO - Glass partitions
SPAZIO - Glass partitions
SPAZIO - Glass partitions
    Faraone

    SPAZIO - Glass partitions

    SPAZIO, PARTITION WALLS AND INTEGRATED DOORS IN GLASS AND ALUMINUM, THE IDEAL SOLUTION FOR ORGANIZING YOUR ENVIRONMENTS IN FULL TRANSPARENCY.

    Specificatie
    • HE PARTITION WALLS WITH INTEGRATED SPAZIO DOORS HAVE THE FOLLOWING ADVANTAGES:
      Complete system
      Glass partition walls
      Integrated doors into the glass wall
      Intrados doors for masonry
      Glass thickness up to 6+6 mm. Soundproof isolation.
      Easy to install even in small places
      Customized on request
      Soundproof isolation
      Elegant and minimal design
       

      GLASS, AN ALLY FOR INTERIOR PARTITION WALLS.
      It allows natural lighting.
      It allows a consistent reduction of noise levels.
      It is resistant to impact and provides a safety screen.
      It provides accident prevention through the use of laminated glass.
       

      Why Spazio?

      Because reducing the overall dimensions of the partition walls does save space, the brightness of the glass gives us depth. If we want to have an office under control, if we need an excellent sound reduction, if we desire transparency or privacy in our own home, if we fancy a wall decorated or illuminated with LEDs … the whole thing is merely possible thanks to glass.

      The Faraone Ltd has designed Spazio: a complete system of aluminum profiles with minimal sections and many accessories required for mounting without any processing, complete with oleo-dynamic hinges with self-closing door system or manual hinges.

      To complete the Spazio system there are the intrados doors. Born to integrate into the environment with a single line, it can also be used individually in its own door recess.

      The standard finishings are available in satin silver anodized aluminum or RAL 9016 matt white.

      The Spazio partition walls in glass and aluminum have been presented at the Faraone expert meeting on 28th, 29th and 30th April 2016 in front of a full audience of industry experts. Along with other products, great innovations have been presented such as Velo sliding doors and Ninfa 4 balustrades.

    Technische specificatie
    • Unieke ref.spazio
    • ProductfamilieGlass partitions + Glass Door
    • ProductgroepSpazio
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-03-24
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlas
    • Secundair materiaalMetaal
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectMuren - Folding & Moving Walls
    • Uniclass 2015-codeSs_25_12_65
    • Uniclass 2015-beschrijvingPanel partition systems
    • CSI MasterFormat 2014 Code10 22 39
    • CSI MasterFormat 2014 TitelFolding Panel Partitions
    • OmniClass-nummer23-17 11 23 15 13
    • OmniClass-titelPanel Folding All Glass Doors
    • CSI UniFormat II-codeC1010
    • CSI UniFormat II-titelPartitions