Publiceer je producten
MARINE M White ceiling fan IP44 SMART
MARINE M White ceiling fan IP44 SMART

    MARINE M White ceiling fan IP44 SMART

    MARINE is a white ceiling fan ideal for ventilating rooms from 13 m² to 17.6 m². This fan has IP44 so it is also suitable for outdoors. Its metal parts are treated with an anti-corrosion treatment. It is activated using a remote control, included. This ceiling fan has a DC motor and has 6 speeds that can be regulated, has a reverse mode and can be installed on inclined ceilings. It is a smart fan, remember that it is necessary to add the Smart receiver Ref. 34150-29, which must be purchased separately.
    Specificatie
    • Reference: 34274WP

      Catalogue: Ventilacion

      EAN: 8421776352858

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3428

      Body material: Steel

      Blade material: ABS

      Body finish: White

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 100V-240V

      Sea Side Suitable: 1

      Total height: 245

      Total diameter: 1250

      Canopy diameter: 130

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 4-6-9-14-20-27

      RPM: 86-121-146-175-198-222

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.036364

      Gross weight of box Ind. Trawl: 0.01

      Net weight consolidated item: 3,20

    Technische specificatie
    • Unieke ref.34274WP_-_MARINE-M-White-ceiling-fan-IP44-SMART
    • ProductfamilieFan
    • ProductgroepWithout Light
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-10-06
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Nettogewicht (kg)320
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Mechanische ventilatie