Publiceer je producten
Prefabricated reinforced beam 190

Prefabricated reinforced beam 190

Lightweight aggregate concrete beams used above openings, in walls made of masonry. Mounted, with the arrow facing up.
Specificatie
  • Compressive strength 5 MPa
    Width: 190 mm
    Length: 1195 - 5995 mm
    Height: 190 mm
    Weight: 52 kg/m
    For information about blueprints and capacities see Download, a file called : Prefabricerade balkar-ritningar och kapaciteter.pdf

Technische specificatie
  • Unieke ref.Murbalk_190
  • ProductfamilieBlocks and Bricks
  • ProductgroepNon-insulated prefabricated reinforced beam
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-12-04
  • Editienummer1
  • Hoogte (mm)190
  • Diepte (mm)190
Gerelateerd
  • HoofdmateriaalExpanded clay
  • Secundair materiaalCement
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectBouw - Beams & Lintels
  • IFC-classificatieBeam
  • UNSPSC-naamBeams
  • UNSPSC-code301017
  • Uniclass 2015-codeEF_20_20
  • Uniclass 2015-beschrijvingBeams
  • CSI MasterFormat 2014 Code03 52 16.16
  • CSI MasterFormat 2014 TitelLightweight Aggregate Insulating Concrete
  • OmniClass-nummer23-13 35 19 17
  • OmniClass-titelPrecast Concrete Beams
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls