Publiceer je producten
Slab mounted sprinkler hanger assembly
Slab mounted sprinkler hanger assembly
    fischer

    Slab mounted sprinkler hanger assembly

    3.6 van de 5 sterren3.6(5 reviews)

    This assembled hanger contains of all relevant products that are needed to be mounted to the concrete slab which can be used for the fixing of sprinkler pipes.

    REVIT HINT:

    This assembly is as a Revit Model Group that can be copied within a single Revit Project as well as different ones by simple copy/paste function (ctrl+c/ctrl+v).

    All elements within this group are hosted by the group reference plane. This enables free array- and rotation of the group. The geometry of the hanger can be easily adapted by moving the model lines, which are included in the group. The pipe clamps can be also positioned by simple drag function.

    When adding content to the group do not forget to set the family reference plane as the current working plane in order to guarantee the functionality of the assembly.

    For further information or additional assemblies do not hesitate to contact us.

    Technische specificatie
    • Unieke ref.fischer-as-sm-sprinkler
    • ProductfamilieInstallatietechniek
    • ProductgroepPijp klemmen
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2018-11-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inDuitsland
    Classificatie
    • Categorie BIMobjectBrandwerende producten - Sproeisystemen
    • IFC-classificatieBuilding Element Proxy
    • ETIM-codeEG000056
    • ETIM-naamFire protection systems
    • UNSPSC-naamFire sprinkler systems
    • UNSPSC-code46191602
    • Uniclass 2015-codeSs_55_30_96_85
    • Uniclass 2015-beschrijvingSprinkler systems
    • CSI MasterFormat 2014 Code21 13 00
    • CSI MasterFormat 2014 TitelFire-Suppression Sprinkler Systems
    • CSI UniFormat II-codeD4090
    • CSI UniFormat II-titelOther Fire Protection Systems

    Beschikbaarheid regio

    Europa Azië Afrika